HUBBELL POWER SYSTEMS
Image of BHX603T Bus Support, Bronze Bolted

Bus Support, Bronze Bolted

Brand: ANDERSON

Catalog ID: BHX603T

Bronze alloy bus support for copper flat bar. Cap screws are supplied for upright mounting.

  • Horizontal 6 in Flat Copper Bar to Insulator, 3 in BC
  • Replace the 'T' with the bar thickness
  • Four Galv-Steel HH Bolts, lock washers and flat washers provided to mount to insulator cap
  • Material: Casting - bronze alloy, Clamping hardware - silicone bronze or stainless steel, Mounting hardware - glavanized steel

General

Catalog Number

BHX603T

Material

Bronze

Material - Clamping Hardware

Silicon Bronze

Material - Mounting Hardware

Galvanized Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Bus Support, Flat Bar to Insulator

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

3 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

14.9 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Copper Bar

Configuration

Number of Ground Braid Lug Holes

0