


Brand: ANDERSON
Catalog ID: BVXA603T
Catalog Number
BVXA603T
Material
Bronze
Material - Clamping Hardware
Silicon Bronze
Material - Mounting Hardware
Galvanized Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Product Type
Vertical ± 0.63 Expansion
Type
Bus Support, Flat Bar to Insulator
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
3 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
18.3 lb
Maximum Current Rating Amps Continuous
0
Conductor Type
Copper Bar
Number of Ground Braid Lug Holes
0