HUBBELL POWER SYSTEMS
Image of AURC203 Bus Support, Coupler, Aluminum Bolted
*Representative image
Image of AURC203 Bus Support, Coupler, Aluminum Bolted
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of AURC203 Bus Support, Coupler, Aluminum Bolted

Bus Support, Coupler, Aluminum Bolted

Brand: ANDERSON

Catalog ID: AURC203

Aluminum alloy, ridig clamping bus support-coupler for aluminum tubing. Clamping bolts have hex stops for one wrench installation. Cap screws are supplied for upright mounting.

  • 2 IPS/EHIPS Tube to Insulator, 3 in BC
  • Material: Castings - 356-T6 aluminum alloy, Clamping hardware - aluminum alloy, Mounting hardware - galvanized steel
  • lock washers and flat washers provided to mount to insulator.

General

Catalog Number

AURC203

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material - Mounting Hardware

Galvanized Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Product Type

Coupler

Type

Tube to Insulator

UPC

096359348979

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

3 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

4.998 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Ground Braid Lug Holes

0