HUBBELL POWER SYSTEMS
Image of AURC103 Bus Support, Coupler, Aluminum Bolted
* Representative image
Image of AURC103 Bus Support, Coupler, Aluminum Bolted
play
play
+2
Image of AURC103 Bus Support, Coupler, Aluminum Bolted

Bus Support, Coupler, Aluminum Bolted

Brand: ANDERSON

Catalog ID: AURC103

Bus Support/Coupler, Aluminum Bolted, 1 IPS/EHIPS Tube to Insulator, 3 in BC

  • Rigid clamping bus support-couple for aluminum tubing
  • Clamping bolts have hex-stops for one-wrench installation
  • Four Galv-Steel HH Bolts, lock washers and flat washers provided to mount to insulator.

Product details

General

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material - Mounting Hardware

Galvanized Steel

Number of Ground Braid Lug Holes

0

Type

Tube to Insulator

UPC

096359348931

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

3 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

3.43 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Resources and downloads

Media

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship