HUBBELL POWER SYSTEMS
Image of AUDE305 Bus Support, Vertical, Aluminum Bolted

Bus Support, Vertical, Aluminum Bolted

Brand: ANDERSON

Catalog ID: AUDE305

Aluminum alloy bus support for vertical deadending aluminum tubing. Clamping bolts have hex stops for one wrench installation.

Aluminum alloy bus support for vertical deadending aluminum tubing. Clamping bolts have hex stops for one wrench installation.

  • Bus Support, Aluminum Bolted, Vertical 3 IPS/EHIPS Tube to Insulator, 5 in BC
  • Material: Castings - 356-T6 aluminum alloy, Clamping hardware - aluminum alloy, Mounting hardware - galvanized steel

General

Catalog Number

AUDE305

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material - Mounting Hardware

Galvanized Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Tube to Insulator

UPC

096359289500

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

5 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

5.684 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0