HUBBELL POWER SYSTEMS
Bus Support, Vertical, Aluminum Welded, Tube to Insulator
Image of WUDE305 Bus Support, Vertical, Aluminum Welded, Tube to Insulator
*Representative image
Image of WUDE305 Bus Support, Vertical, Aluminum Welded, Tube to Insulator
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of WUDE305 Bus Support, Vertical, Aluminum Welded, Tube to Insulator

Bus Support, Vertical, Aluminum Welded, Tube to Insulator

Brand: ANDERSON

Catalog ID: WUDE305

Aluminum alloy, vertical weldment bus support for tubing. Cap screws are supplied for upright mounting. Material: castings - 356-T6 aluminum alloy, hardware - galvanized steel.

  • For vertical deadending aluminum tubing
  • Four Galv-Steel HH Bolts, lock washers and flat washers provided to mount to insulator cap.

General

Catalog Number

WUDE305

Material

Aluminum

Material - Mounting Hardware

Galvanized Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Product Type

Vertical

Type

Tube to Insulator

UPC

096359353676

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

5 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

3.724 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Ground Braid Lug Holes

0