HUBBELL POWER SYSTEMS
Image of T4030428 Bushing Adapter 15kV
Image of T4030428 Bushing Adapter 15kV
Buy America(n) Qualified

Bushing Adapter 15kV

Brand: Chance Lineman Tools & Equipment

Catalog ID: T4030428

15kV Bushing Adapter

  • For testing dead-front URD equipment

Product details

General

Catalog Number

T4030428

EU RoHS Indicator

No

Style

Bushing Adapter

UPC

096359059219

Dimensions

Weight

0.5 lb

WeightMetric

0.2 kg

Electrical Ratings

Withstand Voltage

15kV

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Standard Package

1

Resources and downloads

Specifications

Sales Drawings