
Brand: Electro Composites
Catalog ID: S-8627-8113
Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.
Application
Condenser Bushings
Catalog Number
S-8627-8113
Material
Electrolytic Copper
Thread Size - Female
1 in ID
Thread Size - Male
1 1/2-12
Type
Drawlead Connector
Depth
1.5 in
Diameter - Outside
1.5 in
Dimensions
8 in x 1.5 in x 1.5 in
Height
1.5 in
Length
8 in
Thread Size - Female
1 in ID
Thread Size - Male
1 1/2-12
Weight
4.59 lb
Width
1.5 in
Current Rating
800 A
kV Class
15 - 69 kV
Industry Standard(s)
IEEE