Brand: PCORE Electric
Catalog ID: B-75067-NC
Coated bottom corona shield & 4-hole NEMA pad for use with IEEE standard PCORE bottom connected bushings.
Application
Condenser Bushings
Catalog Number
B-75067-NC
Material
Aluminum and Copper
Thread Size - Male
NA
Diameter - Outside
10.5 in
Length
8.5 in
kV Class
230 kV
Industry Standard(s)
IEEE