
Brand: PCORE Electric
Catalog ID: B-312702-C
Coated bottom corona shield & 4-hole NEMA pad for use with CSA standard PCORE bottom connected bushings.
Application
Condenser Bushings
Catalog Number
B-312702-C
Material
Aluminum and Copper
Thread Size - Male
NA
Diameter - Outside
7.75 in
Dimensions
8.50 in x 7.75 in x 8.50 in
Height
8.5 in
Length
8.5 in
Thread Size - Male
NA
Width
7.75 in
kV Class
123 kV - 300 kV
Industry Standard(s)
CSA