
Brand: PCORE Electric
Catalog ID: B-313496NC
Coated bottom corona shield & 4-hole NEMA pad for use with IEEE standard PCORE 500kV bottom connected bushings.
Application
Condenser Bushings
Catalog Number
B-313496NC
Material
Aluminum and Copper
Thread Size - Male
NA
Diameter - Outside
16 in
Dimensions
9.00 in x 16.00 in x 9.00 in
Height
9 in
Length
9 in
Thread Size - Male
NA
Width
16 in
kV Class
345 kV - 500 kV
Industry Standard(s)
IEEE