HUBBELL POWER SYSTEMS
Image of B-057430-N Bushing Corona Shield - Model B-057430-N

Bushing Corona Shield - Model B-057430-N

Brand: PCORE Electric

Catalog ID: B-057430-N

Uncoated bottom corona shield with nyloc cap screws - 3.50 in Length - 10.50 in Width

Uncoated bottom corona shield for use with IEEE standard PCORE draw lead connected bushings.

  • Bottom corona shield
  • uncoated

General

Application

Condenser Bushings

Catalog Number

B-057430-N

Material

Aluminum

Thread Size - Male

NA

Dimensions

Diameter - Outside

10.5 in

Dimensions

3.50 in x 10.50 in x 3.50 in

Height

3.5 in

Length

3.5 in

Thread Size - Male

NA

Width

10.5 in

Electrical Ratings

kV Class

230 kV - 345 kV

Certifications And Compliance

Industry Standard(s)

IEEE