HUBBELL POWER SYSTEMS
Image of B-311785 Bushing Corona Shield - Model B-311785

Bushing Corona Shield - Model B-311785

Brand: PCORE Electric

Catalog ID: B-311785

Uncoated Bottom Corona Shield - 8.50 in Length - 10.50 in Width

Uncoated bottom corona shield for use with IEEE standard PCORE draw lead connected bushings.

  • Bottom corona shield
  • uncoated

General

Application

Condenser Bushings

Catalog Number

B-311785

Material

Aluminum

Thread Size - Male

NA

Dimensions

Diameter - Outside

10.5 in

Dimensions

8.50 in x 10.50 in x 8.50 in

Height

8.5 in

Length

8.5 in

Thread Size - Male

NA

Width

10.5 in

Electrical Ratings

kV Class

115 kV - 230 kV

Certifications And Compliance

Industry Standard(s)

IEEE