
Brand: PCORE Electric
Catalog ID: B-057430-NC
Coated bottom corona shield for use with IEEE standard PCORE draw lead connected bushings.
Application
Condenser Bushings
Catalog Number
B-057430-NC
Material
Aluminum
Thread Size - Male
NA
Diameter - Outside
10.5 in
Dimensions
3.50 in x 10.50 in x 3.50 in
Height
3.5 in
Length
3.5 in
Thread Size - Male
NA
Width
10.5 in
kV Class
230 kV - 345 kV
Industry Standard(s)
IEEE