
Brand: PCORE Electric
Catalog ID: B-311785-C
Coated bottom corona shield for use with IEEE standard PCORE draw lead connected bushings.
Application
Condenser Bushings
Catalog Number
B-311785-C
Material
Aluminum
Thread Size - Male
NA
Diameter - Outside
10.5 in
Dimensions
8.50 in x 10.50 in x 8.50 in
Height
8.5 in
Length
8.5 in
Thread Size - Male
NA
Width
10.5 in
kV Class
115 kV - 230 kV
Industry Standard(s)
IEEE