Brand: PCORE Electric
Catalog ID: B-313050-C
Coated bottom corona shield for use with IEEE standard PCORE draw lead connected bushings.
Application
Condenser Bushings
Catalog Number
B-313050-C
Material
Aluminum
Thread Size - Male
NA
Diameter - Outside
10.5 in
Length
4.75 in
Thread Size - Male
NA
kV Class
123 kV - 300 kV
Industry Standard(s)
CSA