HUBBELL POWER SYSTEMS
Image of BC14985 Bushing Cover - #4 XS - 1.80" - Bell Base
*Representative image
Image of BC14985 Bushing Cover - #4 XS - 1.80" - Bell Base
Buy America(n) Qualified

Bushing Cover - #4 XS - 1.80" - Bell Base

Brand: Reliaguard

Catalog ID: BC14985

Bushing Cover - #4 XS - 1.80" - Bell Base

Small bushing cover desinged to protect smaller insulators with small lead conneton terminals, such as distribution transformer bushings and lightning arresters.

  • Overlapping fingers to prevent animals from using gaps to store food or nesting materials
  • Design that mounts under the first skirt
  • Lineman friendly loop latches
  • Optional push pin closure for permanent installation

General

Application

Protective guard for bushings

Catalog Number

BC14985

Color

Grey

Material - Body

Reliatanium

UPC

096359748281

Dimensions

Diameter

4.94 in

Dimensions

6.33 in x 6.33 in x 6.48 in

Height

6.48 in

Length

6.33 in

Weight

0.51 lb

Width

6.33 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Logistics

Carton Quantity

24

Pallet Quantity

384