HUBBELL POWER SYSTEMS
Image of BC14983 Bushing Cover - #4 XS - 1.80"

Bushing Cover - #4 XS - 1.80"

Brand: Reliaguard

Catalog ID: BC14983

Bushing Cover - #4 XS - 1.80"

Small bushing cover desinged to protect smaller insulators with small lead conneton terminals, such as distribution transformer bushings and lightning arresters.

  • Overlapping fingers to prevent animals from using gaps to store food or nesting materials
  • Design that mounts under the first skirt
  • Lineman friendly loop latches
  • Optional push pin closure for permanent installation

General

Application

Protective guard for bushings

Catalog Number

BC14983

Color

Grey

Material - Body

Reliatanium

UPC

096359750376

Dimensions

Diameter

4.35 in

Dimensions

6.33 in x 4.35 in x 5.98 in

Height

5.98 in

Length

6.33 in

Weight

0.45 lb

Width

4.35 in

Logistics

Carton Quantity

24

Pallet Quantity

432