HUBBELL POWER SYSTEMS
Image of BC16003 Bushing Cover - #5 Small - 1.80"
*Representative image
Image of BC16003 Bushing Cover - #5 Small - 1.80"
Buy America(n) Qualified

Bushing Cover - #5 Small - 1.80"

Brand: Reliaguard

Catalog ID: BC16003

Bushing Cover - #5 Small - 1.80"

Small bushing cover desinged to protect smaller insulators with small lead conneton terminals, such as distribution transformer bushings and lightning arresters.

  • Overlapping fingers to prevent animals from using gaps to store food or nesting materials
  • Design that mounts under the first skirt
  • Lineman friendly loop latches
  • Optional push pin closure for permanent installation

General

Application

Protective guard for most overhead transformer bushings

Catalog Number

BC16003

Color

Grey

Material - Body

Reliatanium

Product Category

Wildlife Protectors

UPC

096359747529

Dimensions

Diameter

5.25 in

Dimensions

7.60 in x 5.20 in x 6.50 in

Height

6.5 in

Length

7.6 in

Weight

0.54 lb

Width

5.2 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Logistics

Carton Quantity

24

Pallet Quantity

288