
Brand: Reliaguard
Catalog ID: BC15023
Medium bushing cover desinged to protect larger insulators and connection terminals, such as recloser bushings, breaker bushings and larger lightning arresters.
Application
Protective guard for most overhead transformer bushings
Catalog Number
BC15023
Color
Grey
Material - Body
Reliatanium
Product Category
Wildlife Protectors
UPC
096359731757
Diameter
7.25 in
Dimensions
11.50 in x 7.30 in x 12.83 in
Height
12.83 in
Length
11.5 in
Weight
1.22 lb
Width
7.3 in
Carton Quantity
12
Pallet Quantity
48