

Brand: Reliaguard
Catalog ID: BC15030
Large bushing cover desinged to protect larger insulators and connection terminals, such as recloser bushings, breaker bushings and larger lightning arresters.
Application
Protective guard for most overhead transformer bushings
Catalog Number
BC15030
Color
Grey
Material - Body
Reliatanium
Product Category
Wildlife Protectors
UPC
096359739746
Diameter
8.25 in
Dimensions
12.65 in x 8.30 in x 14.89 in
Height
14.89 in
Length
12.65 in
Weight
1.5 lb
Width
8.3 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Carton Quantity
6
Pallet Quantity
48