
Brand: Reliaguard
Catalog ID: BC15028
Large bushing cover desinged to protect larger insulators and connection terminals, such as recloser bushings, breaker bushings and larger lightning arresters.
Application
Protective guard for most overhead transformer bushings
Catalog Number
BC15028
Color
Grey
Material - Body
Reliatanium
Product Category
Wildlife Protectors
UPC
096359746584
Diameter
8.25 in
Height
15 in
Carton Quantity
6
Pallet Quantity
48