HUBBELL POWER SYSTEMS
Bushing Crimp Style Draw-Lead Terminal - Model B-054277-A-0800
Image of B-054277-A-0800 Bushing Crimp Style Draw-Lead Terminal - Model B-054277-A-0800

Bushing Crimp Style Draw-Lead Terminal - Model B-054277-A-0800

Brand: PCORE Electric

Catalog ID: B-054277-A-0800

3/4-12 to 3/4-12 Draw-Lead Adaptor - 69kV & Below - 8.00 in Length - 0.75 in Width

Thread-on style draw lead adaptor for use with IEEE standard PCORE bushings rated 69kV and below

  • Draw lead adaptor
  • For use with PCORE and Electro Composites LV IEEE standard bushings
  • 69kV and below

General

Application

Condenser Bushings

Catalog Number

B-054277-A-0800

Material

Copper

Thread Size - Female

3/4-12 UN-2B

Thread Size - Male

3/4-12 UN-2A

Dimensions

Diameter - Outside

1 in

Dimensions

8.00 in x 0.75 in x 8.00 in

Height

8 in

Length

8 in

Thread Size - Female

3/4-12 UN-2B

Thread Size - Male

3/4-12 UN-2A

Width

0.75 in

Electrical Ratings

Current Rating

600 A

kV Class

15kV - 69 kV

Certifications And Compliance

Industry Standard(s)

IEEE