
Brand: PCORE Electric
Catalog ID: B-316082-D-2
Crimp on style draw lead terminal that can be used with IEEE standard PCORE bushings rated 69kV and below.
Application
Condenser Bushings
Catalog Number
B-316082-D-2
Material
Copper
Thread Size - Male
3/4-12 UN-2A
Diameter - Outside
0.75 in
Dimensions
5.75 in x 0.75 in x 5.75 in
Height
5.75 in
Length
5.75 in
Thread Size - Male
3/4-12 UN-2A
Width
0.75 in
Current Rating
600 A
kV Class
15kV - 69 kV
Industry Standard(s)
IEEE