
Brand: PCORE Electric
Catalog ID: B-058818-1
Crimp on style draw lead terminal that can be used with IEEE standard PCORE bushings rated 115kV and above.
Application
Condenser Bushings
Catalog Number
B-058818-1
Material
Copper
Thread Size - Male
1 1/4-12 UNF-2A
Diameter - Outside
1.25 in
Dimensions
5.01 in x 1.75 in x 5.01 in
Height
5.01 in
Length
5.01 in
Thread Size - Male
1 1/4-12 UNF-2A
Width
1.75 in
Current Rating
800 A
kV Class
115 kV - 500 kV
Industry Standard(s)
IEEE