HUBBELL POWER SYSTEMS
Image of B-316597-9 Bushing Draw-Lead Adaptor, 4.75" Length
* Representative image
Image of B-316597-9 Bushing Draw-Lead Adaptor, 4.75" Length

Bushing Draw-Lead Adaptor, 4.75" Length

Brand: PCORE Electric

Catalog ID: B-316597-9

1 1/4-12 to 1 1/4-12 Draw-Lead Adaptor (115kV & Above), L= 4.75 in, D= 3.00 in- For Use With PCORE POC Style Bushings and Electro Composites SDC Style Bushings

Thread-on style draw lead adaptor for use with IEEE standard PCORE bushings rated 115kV and above.

  • Draw lead adaptor
  • For use with PCORE and Electro Composites LV IEEE standard bushings
  • 115kV and above

Product details

General

Application

Condenser Bushings

Catalog Number

B-316597-9

Material

Copper

Thread Size - Female

1 1/4-12 UNF-2B

Thread Size - Male

1 1/4-12 UNF-2A

Dimensions

Diameter - Outside

1.5 in

Length

4.75 in

Electrical Ratings

Current Rating

800 A

kV Class

115 kV - 500 kV

Certifications And Compliance

Industry Standard(s)

IEEE

Resources and downloads

Specifications