HUBBELL POWER SYSTEMS
Image of B-330500-2 Bushing Draw-Lead Adaptor, 6.00" Length

Bushing Draw-Lead Adaptor, 6.00" Length

Brand: PCORE Electric

Catalog ID: B-330500-2

1-14 to 1 1/4-12 Draw-Lead Adaptor For Replacing WH Bushings (115kV & Above), L = 6.00 in - For Use With PCORE POC Style Bushings and Electro Composites SDC Style Bushings

Thread-on style draw lead adaptor for use with IEEE standard PCORE bushings rated 115kV and above for use when replacing Westinghouse bushings.

  • Draw lead adaptor
  • converts Westinghouse 1"-14 draw lead terminal, for use on PCORE and Electro Composites bushings, 115kV and above

General

Application

Condenser Bushings

Catalog Number

B-330500-2

Material

Copper

Thread Size - Female

1 1/4-12 UNF-2B

Thread Size - Male

1 1/4-12 UNF-2A

Dimensions

Diameter - Outside

1.5 in

Dimensions

6.00 in x 1.75 in x 6.00 in

Height

6 in

Length

6 in

Thread Size - Female

1 1/4-12 UNF-2B

Thread Size - Male

1 1/4-12 UNF-2A

Width

1.75 in

Electrical Ratings

Current Rating

800 A

kV Class

115 kV - 500 kV

Certifications And Compliance

Industry Standard(s)

IEEE