HUBBELL POWER SYSTEMS
Image of B-054277-A-0700 Bushing Draw-Lead Adaptor, 7.00" Length
* Representative image
Image of B-054277-A-0700 Bushing Draw-Lead Adaptor, 7.00" Length

Bushing Draw-Lead Adaptor, 7.00" Length

Brand: PCORE Electric

Catalog ID: B-054277-A-0700

3/4-12 to 3/4-12 Draw-Lead Adaptor (69kV & Below), Total Length = 7.00 in - For Use With PCORE PRC & POC Style Bushings and Electro Composites SDC Style Bushings

Thread-on style draw lead adaptor for use with IEEE standard PCORE bushings rated 69kV and below

  • Draw lead adaptor
  • For use with PCORE and Electro Composites LV IEEE standard bushings
  • 69kV and below

Product details

General

Application

Condenser Bushings

Catalog Number

B-054277-A-0700

Material

Copper

Thread Size - Female

3/4-12 UN-2B

Thread Size - Male

3/4-12 UN-2A

Dimensions

Diameter - Outside

1 in

Length

7 in

Electrical Ratings

Current Rating

600 A

kV Class

15kV - 69 kV

Certifications And Compliance

Industry Standard(s)

IEEE

Resources and downloads

Specifications

Sales Drawings