HUBBELL POWER SYSTEMS
Image of B-054277-A-0725 Bushing Draw-Lead Adaptor, 7.25" Length

Bushing Draw-Lead Adaptor, 7.25" Length

Brand: PCORE Electric

Catalog ID: B-054277-A-0725

3/4-12 to 3/4-12 Draw-Lead Adaptor (69kV & Below), Total Length = 7.25 in - For Use With PCORE PRC & POC Style Bushings and Electro Composites SDC Style Bushings

Thread-on style draw lead adaptor for use with IEEE standard PCORE bushings rated 69kV and below

  • Draw lead adaptor
  • For use with PCORE and Electro Composites LV IEEE standard bushings
  • 69kV and below