
Brand: PCORE Electric
Catalog ID: B-055509
Spade style draw lead terminal that can be used with IEEE standard PCORE bushings rated 115kV and above.
Application
Condenser Bushings
Catalog Number
B-055509
Material
Copper
Thread Size - Male
1 1/4-12 UNF-2A
Diameter - Outside
1.25 in
Dimensions
4.00 in x 1.75 in x 4.00 in
Height
4 in
Length
4 in
Thread Size - Male
1 1/4-12 UNF-2A
Width
1.75 in
Current Rating
800 A
kV Class
115 kV - 500 kV
Industry Standard(s)
IEEE