HUBBELL POWER SYSTEMS
Image of B-316623-1 Bushing Spade Style Draw-Lead Extender, 9.75" Length

Bushing Spade Style Draw-Lead Extender, 9.75" Length

Brand: PCORE Electric

Catalog ID: B-316623-1

3/4-12 Spade Style Draw-Lead Extender (69kV & Below), Total Length = 9.75 in - For Use With PCORE PRC & POC Style Bushings and Electro Composites SDC Style Bushings

Braze on style draw lead extender that can be used with IEEE standard PCORE bushings rated 69kV and below.

  • Draw lead extender
  • For use with PCORE and Electro Composites LV IEEE standard bushings
  • 69kV and below

General

Application

Condenser Bushings

Catalog Number

B-316623-1

Material

Copper

Thread Size - Male

3/4-12 UN-2A

Dimensions

Diameter - Outside

0.75 in

Length

9.75 in

Thread Size - Male

3/4-12 UN-2A

Electrical Ratings

Current Rating

600 A

kV Class

15kV - 69 kV

Certifications And Compliance

Industry Standard(s)

IEEE