HUBBELL POWER SYSTEMS
Image of U-UBWF95 Bushing Well - 15kV

Bushing Well - 15kV

Brand: Reuel

Catalog ID: U-UBWF95

15kV-200A Bushing Well - Indoor Applications Rated per IEEE 386 - Overall Length = 8.25 in, Strike Distance = 13.47 in - Aluminum Conductor

  • Bushing well
  • Copper Conductor

General

Application

Any

Bottom Terminal Type

Aluminum-Threaded

Catalog Number

U-UBWF95

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

If Supplied Stainless Steel or Mild Steel

Material - Insulation

Cast Epoxy Cycloaliphatic

Mounting Position

Any

Number of Bolt Holes - Bottom Terminal

1

Number of Bolt Holes - Top Terminal

0

Number of Sheds

10

Plating - Bottom Terminal

Unplated

Test Tap

No

Thread Type - Bottom Terminal

Female

Thread Type - Top Terminal

Female

Top Terminal Plating

Unplated

Top Terminal Type

Aluminum-Threaded

Type

200 Amp Bushing Well

Dimensions

Above Flange Length

7 in

Below Flange Length

1.13 in

Diameter - Above Flange Maximum

2.50 in

Diameter - Bottom Terminal Bolt Holes

3/8-16

Dimensions

8.25 in x 3.71 in x 8.25 in

Flange Outside Diameter

3.71 in

Height

8.25 in

Length

8.25 in

Length - Insulation Above Flange

7.00 in

Length - Insulation Below Flange

1.13 in

Thread Size - Bottom Terminal

3/8-16

Top Terminal Min. Thread Length

1 in

Weight

2.25 lb

Width

3.71 in

Electrical Ratings

Current Overload

300 A

Current Rating

200 A

kV Class

15 kV

Minimum Creepage

13.47 in

Minimum Strike

7 in

Withstand Current - Short Time (10 cycles)

10000 A

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Configuration

Bottom Terminal Type

Aluminum-Threaded

Mounting Position

Any

Number of Bolt Holes - Bottom Terminal

1

Number of Bolt Holes - Top Terminal

0

Number of Sheds

10

Withstand Current - Short Time (3 sec)

3500 A