HUBBELL POWER SYSTEMS
Image of EM-BSL-12-L1 Butt Splice Connector, Copper
Image of EM-BSL-12-L1 Butt Splice Connector, Copper
Buy America(n) Qualified

Butt Splice Connector, Copper

Brand: EMC

Catalog ID: EM-BSL-12-L1

Butt Splice Connector with Copper Bore, Over Molded for Durability

Experience superior connectivity with our high-grade copper butt splice compression connector, expertly over-molded for enhanced durability and performance. This 2-way compression connector is meticulously crafted from top-quality copper tubing, ensuring optimal conductivity and a robust connection for various electrical applications. Ideal for professionals seeking reliable and long-lasting electrical connections.

  • High-Grade Copper Material:Crafted from premium copper tubing for maximum conductivity
  • Over-Molded Design:Enhances durability and ensures a long-lasting connection
  • 2-Way Compression:Allows for versatile and secure wire connections
  • Easy Installation:Simple to use, providing a reliable connection with minimal effort
  • Wide Application:Ideal for electrical projects requiring strong and efficient splices.

Engineered for excellence, this high-grade copper butt splice connector offers superior conductivity and durability, thanks to its over-molded design and easy installation.

Product details

General

Catalog Number

EM-BSL-12-L1

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Resources and downloads

Specifications