
Brand: CHANCE Lineman Grade Tools
Catalog ID: T4031248
Catalog Number
T4031248
EU RoHS Indicator
No
Style
Telescoping Disconnect Tool
UPC
096359059455
Dimensions
14 in x 11 in x 1 in
Dimensions Metric
356 mm x 279 mm x 25 mm
Height
1 in
Height Metric
25 mm
Length
14 in
Length Metric
356 mm
Mounting Bolt Spacing
09635905945
Weight
0.11 lb
Weight Metric
0 kg
Width
11 in
Width Metric
279 mm
EU RoHS Indicator
No