Brand: Chance Lineman Tools & Equipment
Catalog ID: T4031251
Catalog Number
T4031251
EU RoHS Indicator
No
Style
Telescoping Disconnect Tool
UPC
096359059486
Dimensions
13.5 in x 10.25 in x 0.25 in
Dimensions Metric
34.3 mm x 26.0 mm x 0.6 mm
Height
0.25 in
Height Metric
0.6 mm
Length
13.5 in
Length Metric
34.3 mm
Mounting Bolt Spacing
09635905948
Weight
0.2 lb
WeightMetric
0.1 kg
Width
10.25 in
WidthMetric
26 mm
Buy America(n) Qualified
Contact Manufacturer