Brand: EMC
Catalog ID: EM-0167
C Connector, available with stainless steel or bronze bolt
Catalog Number
EM-0167
Dimensions
1.61 in x 1.25 in x .92 in
Height
.92 in
Length
1.61 in
Weight
.24 lb
Width
1.25 in