
Brand: RFL Electronics
Catalog ID: C37.94/T1_FSU
Application
Electrical conversion
Catalog Number
C37.94/T1_FSU
Operating Temperature
-20°C to +55 °C
Power Supply
48/125Vdc nominal
Cubic Capacity
99.8811 cu.in
Depth
11 in
Height
1.77 in
Width
5.13 in
Contact Rating
100mA @ 300 Vdc
Humidity
95% RH Non-Condensing @ 40°C
Operating Temperature
-20°C to +55 °C
Power Supply
48/125Vdc nominal