HUBBELL POWER SYSTEMS
Image of CCMB1218 CABINET MOUNTING BRACKET, MAX. 11in WIDE x 18in TALL MOUNTING RANGE
Buy America(n) Qualified

CABINET MOUNTING BRACKET, MAX. 11in WIDE x 18in TALL MOUNTING RANGE

Brand: Chance

Catalog ID: CCMB1218

Aluminum Cabinet Mounting Bracket, for mounting meter cabinets, meter sockets or other light-duty enclosures with a maximum weight of 500 lbs.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Installs to wall or pole with two 1/2" fasteners, not included
  • Four 1/4" x 1" stainless steel bolts are adjustable for mounting range of 1" to 11 1/4" x 2" to 18"
  • Shipped unassembled