HUBBELL POWER SYSTEMS
Image of CCMB1830 CABINET MOUNTING BRACKET, MAX. 17in WIDE x 30in TALL MOUNTING RANGE
Image of CCMB1830 CABINET MOUNTING BRACKET, MAX. 17in WIDE x 30in TALL MOUNTING RANGE

CABINET MOUNTING BRACKET, MAX. 17in WIDE x 30in TALL MOUNTING RANGE

Brand: Chance

Catalog ID: CCMB1830

Aluminum Cabinet Mounting Bracket, for mounting meter cabinets, meter sockets or other light-duty enclosures with a maximum weight of 500 lbs.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Installs to pole or wall with two 1/2" fasteners, not included
  • Four 1/4" x 1" stainless steel bolts are adjustable for mounting range of 1" to 17 1/4" x 2" to 30"
  • Shipped unassembled

Product details

General

Catalog Number

CCMB1830

EU RoHS Indicator

No

Material

Aluminum T-Slot Shapes

UPC

096359502531

Dimensions

Distance From Pole

N/A

Weight

1.21 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads