HUBBELL POWER SYSTEMS
CABINET MOUNTING BRACKET, MAX. 7in WIDE x 12in TALL MOUNTING RANGE
Image of CCMB812 CABINET MOUNTING BRACKET, MAX. 7in WIDE x 12in TALL MOUNTING RANGE

CABINET MOUNTING BRACKET, MAX. 7in WIDE x 12in TALL MOUNTING RANGE

Brand: Chance

Catalog ID: CCMB812

Aluminum Cabinet Mounting Bracket, for mounting meter cabinets, meter sockets or other light-duty enclosures with a maximum weight of 500 lbs.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Installs to pole or wall with two 1/2" fasteners, not included
  • Four 1/4" x 1" stainless steel bolts are adjustable for mounting range of 1" to 7 1/4" x 2" to 12"
  • Shipped unassembled

General

Catalog Number

CCMB812

EU RoHS Indicator

No

Material

Aluminum T-Slot Shapes

UPC

096359368816

Dimensions

Distance From Pole

N/A

Weight

0.87 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No