HUBBELL POWER SYSTEMS
Image of 625CAE Cable Adapter with Cable Insulation Diameter Range = 0.530 - 0.680 inches
Image of 625CAE Cable Adapter with Cable Insulation Diameter Range = 0.530 - 0.680 inches

Cable Adapter with Cable Insulation Diameter Range = 0.530 - 0.680 inches

Brand: Hubbell Power Systems

Catalog ID: 625CAE

15/25/28 kV 600/900 Amp Cable Adapter, Cable Insulation Diameter Range = 0.530 - 0.680 inches

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements

Product details

General

Catalog Number

625CAE

EU RoHS Indicator

No

Type

600 Amp Dead Break

UPC

096359393047

Dimensions

Cable Insulation Diameter Maximum

0.68 in

Cable Insulation Diameter Minimum

0.53 in

Weight

1 lb

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

Voltage Rating

15 kV

Conductor Related

Cable Insulation Diameter Range

0.530 - 0.680

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

33

Pallet Quantity

1536

Standard Package

1

Resources and downloads