HUBBELL POWER SYSTEMS
Cable Adapter with Cable Insulation Diameter Range = 0.980 - 1.180 inches
Image of 625CAJ Cable Adapter with Cable Insulation Diameter Range = 0.980 - 1.180 inches

Cable Adapter with Cable Insulation Diameter Range = 0.980 - 1.180 inches

Brand: Hubbell Power Systems

Catalog ID: 625CAJ

15/25/28 kV 600/900 Amp Cable Adapter, Cable Insulation Diameter Range = 0.980 - 1.180 inches

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Tapered design

General

Catalog Number

625CAJ

EU RoHS Indicator

No

Material Type

Standard

Type

600 Amp Dead Break

UPC

096359393085

Dimensions

Cable Insulation Diameter Maximum

1.18 in

Cable Insulation Diameter Minimum

0.98 in

Dimensions

2.15 in x 2.15 in x 6.375 in

Height

6.375 in

Length

2.15 in

Weight

1 lb

Width

2.15 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

Voltage Rating

15 kV

Conductor Related

Cable Insulation Diameter Range

0.980 - 1.180

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

50

Pallet Quantity

1536

Standard Package

1