HUBBELL POWER SYSTEMS
Cable Adapter with Cable Insulation Diameter Range = 1.090 - 1.310 inches
Image of 625CAK Cable Adapter with Cable Insulation Diameter Range = 1.090 - 1.310 inches

Cable Adapter with Cable Insulation Diameter Range = 1.090 - 1.310 inches

Brand: Hubbell Power Systems

Catalog ID: 625CAK

15/25/28 kV 600/900 Amp Cable Adapter, Cable Insulation Diameter Range = 1.090 - 1.310 inches

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Tapered design

General

Catalog Number

625CAK

EU RoHS Indicator

No

Material Type

Standard

Type

600 Amp Dead Break

UPC

096359393092

Dimensions

Cable Insulation Diameter Maximum

1.31 in

Cable Insulation Diameter Minimum

1.09 in

Dimensions

2.15 in x 2.15 in x 6.375 in

Height

6.375 in

Length

2.15 in

Weight

1 lb

Width

2.15 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

Voltage Rating

15 kV

Conductor Related

Cable Insulation Diameter Range

1.090 - 1.310

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

1536

Standard Package

1