HUBBELL POWER SYSTEMS
Image of 625CAL Cable Adapter with Cable Insulation Diameter Range = 1.180 - 1.465 inches
Image of 625CAL Cable Adapter with Cable Insulation Diameter Range = 1.180 - 1.465 inches
Buy America(n) Qualified

Cable Adapter with Cable Insulation Diameter Range = 1.180 - 1.465 inches

Brand: Hubbell Power Systems

Catalog ID: 625CAL

15/25/28 kV 600/900 Amp Cable Adapter, Cable Insulation Diameter Range = 1.180 - 1.465 inches

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Tapered design

Product details

General

Catalog Number

625CAL

EU RoHS Indicator

No

Type

600 Amp Dead Break

UPC

096359393108

Dimensions

Cable Insulation Diameter Maximum

1.465 in

Cable Insulation Diameter Minimum

1.18 in

Weight

1 lb

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

Voltage Rating

15 kV

Conductor Related

Cable Insulation Diameter Range

1.180 - 1.465

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

1536

Standard Package

1

Resources and downloads