
Brand: Hubbell Power Systems
Catalog ID: 635CAV
Catalog Number
635CAV
Type
Cable Adapter
UPC
096359764311
Cable Insulation Diameter Maximum
2.145 in
Cable Insulation Diameter Minimum
2.025 in
Dimensions
2.54 in x 2.54 in x 7.00 in
Height
7 in
Length
2.54 in
Width
2.54 in
AC Withstand Voltage (1 min)
50 kV
Basic Impulse Level
200 kV
Corona Extinction (3pC)
26 kV
kV Class
35 kV
Cable Insulation Diameter Range
2.025 - 2.145
Pallet Quantity
1536
Standard Package
12