HUBBELL POWER SYSTEMS
Image of PSC570IGCBO Cable Build Out Kit, 570 IG

Cable Build Out Kit, 570 IG

Brand: Hubbell Power Systems

Catalog ID: PSC570IGCBO

570 Isolated Ground (IG) Cable Build Out Kit

570 Closure Cable Build Out kit for 2 additional armored cables w/ grounds

  • 570 Cable Build Out Kit for two additional armored cables w/ grounds
  • Includes: two standoff brackets, two hose clamps, two grounding assemblies, and two ground ports

General

Catalog Number

PSC570IGCBO

UPC

096359659426

Dimensions

Dimensions

12.500 in x 4.000 in x 3.560 in

Height

3.56 in

Length

12.5 in

Width

4 in

Logistics

Standard Package

1