HUBBELL POWER SYSTEMS
Image of 7921 CABLE EXTENSION ARM BRACKET, 44-1/2in SIZE

CABLE EXTENSION ARM BRACKET, 44-1/2in SIZE

Brand: Chance

Catalog ID: 7921

Cable extension arms are used to suspend cable at a distance from the pole. A 5/8" machine bolt with a washer under the head is inserted between the two members and a 7903 messenger clamp (ordered seperately) is suspended from the threaded end of the bolt.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Material: 3" x 2-1/2" x 1/4" steel
  • Extension range (from center of pole) 26-1/2" to 44-1/2"
  • Hot dip galvanized steel
  • In compliance with CAO 6398 specification

General

Catalog Number

7921

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Size

3-1/2" X 2-1/2" X 5/16"

UPC

096359074700

Dimensions

Dimensions

53.000 in x 8.000 in x 3.500 in

Distance From Pole

44.5 in

Distance from Pole - Center Phase

26-1/2" to 44-1/2"

Height

3.5 in

Length

53 in

Size

3-1/2" X 2-1/2" X 5/16"

Weight

62.23 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

30