HUBBELL POWER SYSTEMS
Image of C2030034 CABLE GUARD, 2-7/8in x 9ft, STEEL, FLANGED STYLE
Image of C2030034 CABLE GUARD, 2-7/8in x 9ft, STEEL, FLANGED STYLE

CABLE GUARD, 2-7/8in x 9ft, STEEL, FLANGED STYLE

Brand: Chance

Catalog ID: C2030034

Flanged Cable guards protect cable where circuits lead from underground to overhead on riser poles. Holes spaced 25" apart in the 1" wide flange accept 3/8" lag screw for attaching to pole.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Flanged cable guards are formed from 14-guage steel
  • galvanized per ASTM A-153

General

Catalog Number

C2030034

Coating

Galvanized, ASTM A-153

Material

14 Gauge Steel

Style

Flanged

UPC

096359012788

Dimensions

Distance From Pole

N/A

Length

108 in

Weight

25.48 lb

Logistics

Pallet Quantity

50