HUBBELL POWER SYSTEMS
Image of C2030451 CABLE GUARD, 3-11/16in x 8ft, STEEL, U-CABLE STYLE

CABLE GUARD, 3-11/16in x 8ft, STEEL, U-CABLE STYLE

Brand: Chance

Catalog ID: C2030451

U-Cable guards protect cable where circuits lead from underground to overhead on riser poles applications. Cable guards can be installed with Cat. No. C2030456 mounting straps.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • A 3/8" hole is located within 1/2" of the end for grounding
  • Guards are manufactured from 14-guage galvanized steel

General

Catalog Number

C2030451

Coating

Galvanized, ASTM A-153

Material

14 Gauge Steel

Style

"U" Shape

UPC

096359013235

Dimensions

Distance From Pole

N/A

Length

96 in

Weight

19.46 lb

Certifications And Compliance

RUS Listed Reference

gc - Chield, cable riser

Logistics

Pallet Quantity

48