HUBBELL POWER SYSTEMS
CABLE GUARD, 3in x 10ft, POLYETHYLENE, FLANGED STYLE
Image of PSC2030550 CABLE GUARD, 3in x 10ft, POLYETHYLENE, FLANGED STYLE

CABLE GUARD, 3in x 10ft, POLYETHYLENE, FLANGED STYLE

Brand: Chance

Catalog ID: PSC2030550

Cable guards protect telephone and powerlines where circuits transition from underground to overhead adjacent to the pole.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • 3-9/16" inside diameter x 10' long
  • Gray color
  • 8 mounting holes per side
  • One end is belled to allow for overlap with an adjacent cable guard.

General

Catalog Number

PSC2030550

Material

Polyethylene

Number of Holes

16

Style

Flanged "U" Shape

UPC

096359656753

Dimensions

Length

120 in

Weight

7.4 lb

Configuration

Number of Holes

16

Logistics

Pallet Quantity

126